Información de empaque
Encapsulado | Pines DSBGA (YFP) | 25 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para BQ25121A
- Increases system operation time between charges
- Configurable 300-mA buck regulator (2.5-V default)
- 700-nA (typical) Iq with buck converter enabled (no load)
- Configurable load switch or 100-mA LDO output ( load switch by default)
- Up to 300-mA charge current for fast charging.
- 0.5% Accurate battery voltage regulation (configurable from 3.6 V to 4.65 V in 10-mV steps)
- Configurable termination current down to 500 µA
- Simple voltage based battery monitor
- Watchdog timer disabled
- Highly integrated solution with small footprint
- 2.5-mm x 2.5-mm WCSP Package and six external components for minimal solution
- Push-button wake-up and reset with adjustable timers
- Power path management for powering the system and charging the battery
- Power path management enables < 50 nA Ship Mode battery quiescent current for longest shelf life
- Battery charger operates from 3.4 V – 5.5 VIN (5.5-V OVP / 20-V tolerant)
- Dedicated pins for input current limit, charge current, termination current, and status output
- I2C communication control
- Charge voltage and current
- Termination threshold
- Input current limit
- VINDPM Threshold
- Timer options
- Load switch control
- System output voltage adjustment
- LDO output voltage adjustment
- Safety-Related Certification:
- TUV IEC 62368-1 Certification
Descripción de BQ25121A
The BQ25121A is a highly integrated battery charge management IC that integrates the most common functions for wearable devices: Linear charger, regulated output, load switch, manual reset with timer, and battery voltage monitor. The integrated buck converter is a high efficiency, low IQ switcher using DCS-Control™ that extends light load efficiency down to 10-µA load currents. The low quiescent current during operation and shutdown enables maximum battery life. The device supports charge currents from 5 mA to 300 mA.
The battery is charged using a standard Li-Ion charge profile with three phases: precharge, constant current and constant voltage. A voltage-based JEITA compatible battery pack thermistor monitoring input (TS) is included that monitors battery temperature and automatically changes charge parameters to prevent the battery from charging outside of its safe temperature range. The charger is optimized for 5-V USB input, with 20-V tolerance to withstand line transients. The buck converter is run from the input or battery. When in battery only mode, the device can run from a battery up to 4.65 V.
A configurable load switch allows system optimization by disconnecting infrequently used devices. The manual reset with timer allows multiple different configuration options for wake are reset optimization. A simple voltage based monitor provides battery level information to the host in 2% increments from 60% to 100% of the programmed V(BATREG).