Características para BQ27742EVM
- Complete evaluation system for the bq27742-G1 single cell Li-ion battery fuel gauge with programmable hardware protection
- Populated circuit module for quick setup
Descripción de BQ27742EVM
The BQ27742EVM along with Battery Management Studio software provide the customer with tools for developing a battery fuel gauge module for placement inside a lithium-based battery pack. Customers are able to configure the BQ27742EVM so that it can provide accurate battery fuel gauging information. The integrated protection functionality can also be evaluated with this EVM. BQ27742EVM gives the customer information such as battery voltage, temperature measurement, and Remaining State of Charge through its RAM registers. The BQ27742EVM allows the customer to evaluate the BQ27742 IC according to datasheet.