Información de empaque
Encapsulado | Pines SOIC (D) | 14 |
Rango de temperatura de funcionamiento (℃) -55 to 125 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para CD4072B
- Medium-Speed Operation - tPLH, tPHL = 60 ns (typ.) at VDD = 10 V
- 100% tested for quiescent current at 20 V
- Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
- Standardized, symmetrical output characteristics
- Noise margin (full package-temperature range):
1 V at VDD = 5 V
2 V at VDD = 10 V
2.5 V at VDD = 15 V - 5-V, 10-V, and 15-V parametric ratings
- Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of B Series CMOS Devices"
Data sheet acquired from Harris Semiconductor
Descripción de CD4072B
CD4071B, CD4072B and CD4075B OR gates provide the system designer with direct implementation of the positive-logic OR function and supplement the existing family of CMOS gates.
The CD4071B, CD4072B, and CD4075B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes) and 14-lead thin shrink small-outline packages (PW and PWR suffixes).