Información de empaque
Encapsulado | Pines WSON (DSG) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para DAC53701
- 1 LSB INL and DNL (10-bit and 8-bit)
- Wide operating range
- Power supply: 1.8 V to 5.5 V
- Temperature range: –40°C to +125°C
- General-purpose input (GPI) based function trigger
-
PMBus™ compatible I2C interface
- Standard, fast, and fast mode plus
- Four device address options configured using the broadcast address
- 1.62-V VIH with VDD = 5.5 V
- User-programmable nonvolatile memory (NVM/EEPROM)
- Save and recall all register settings
- Programmable waveform generation: Square, triangular, and sawtooth
- Pulse-width modulation (PWM) output using triangular waveform and FB pin
- Preprogrammed medical-alarm tone-generation mode: low-, medium-, and high-priority alarms
- Digital slew rate control
- Internal reference
- Very low power: 0.2 mA at 1.8 V
- Flexible start-up: High impedance or 10K-GND
- Tiny package: 8-pin WSON (2 mm × 2 mm)
Descripción de DAC53701
The 10-bit DAC53701 and 8-bit DAC43701 (DACx3701) are a pin-compatible family of buffered voltage-output smart digital-to-analog converters (DACs). These devices consume very low power, and are available in a tiny 8-pin WSON package. The feature set combined with the tiny package and low power make the DACx3701 an excellent choice for applications such as appliance door fade-in fade-out, processorless LED dimming with PWM input, general-purpose bias point generation, voltage margining and scaling, PWM signal generation, and medical alarm tone generation.
These devices have nonvolatile memory (NVM), an internal reference, a PMBus-compatible I2C interface, and a general-purpose input. The DACx3701 operates with either an internal reference or with the power supply as a reference, and provides a full-scale output of 1.8 V to 5.5 V.
The DACx3701 are smart DAC devices because of their advanced integrated features. With force-sense output, GPI based function trigger, medical alarm, PWM output, and NVM capabilities, smart DACs enable system performance and control without the use of software.