Características para DLP5534Q1EVM
- Complete DLP5534-Q1 electronic subsystem
- Runs off a single +12V DC power rail
- HDMI and OpenLDI video inputs
- Windows GUI for configuration and control
Descripción de DLP5534Q1EVM
The DLP5534Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5534-Q1 automotive chipset. The DLP5534-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics and a 405nm LED this EVM can be used to develop an automotive grade DLP projector for applications such as transparent window displays with embedded phosphor films or other display applications.