Características para DLPLCR70UVEVM
- Targets 363-420 nm and is compatible with multiple UV illumination sources (ex. lasers, lamps, LEDs)
- DLP7000UV DMD has 1024x768 mirrors with 13.6 µm pitch and 1-bit pattern rates up to 32,552 Hz
- DMD board with holes for convenient mounting
- 12-inch flex cable for flexible positioning of the DMD on a benchtop
Descripción de DLPLCR70UVEVM
This DLP evaluation module (EVM) houses DLP7000UV, a 0.7 UV XGA 2xLVDS Type A DMD intended for applications using 363 – 420 nm ultraviolet (UV) illumination sources.