Información de empaque
Encapsulado | Pines TO-92 (LPG) | 3 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 3,000 | AMMO |
Características para DRV5032
- Industry-leading ultra-low power consumption
- 5-Hz version: 0.54 µA with 1.8 V
- 20-Hz versions: 1.6 µA with 3 V
- 1.65-V to 5.5-V operating VCC range
- Magnetic threshold options (maximum BOP):
- 3.9 mT, highest sensitivity
- 4.8 mT, high sensitivity
- 9.5 mT, medium sensitivity
- 63 mT, lowest sensitivity
- Omnipolar and unipolar options
- 20-Hz and 5-Hz sampling rate options
- Open-drain and push-pull output options
- SOT-23, X2SON and TO-92 package options
- –40°C to +85°C operating temperature range
Descripción de DRV5032
The DRV5032 device is an ultra-low-power digital-switch Hall effect sensor, designed for the most compact and battery-sensitive systems. The device is offered in multiple magnetic thresholds, sampling rates, output drivers, and packages to accommodate various applications.
When the applied magnetic flux density exceeds the BOP threshold, the device outputs a low voltage. The output stays low until the flux density decreases to less than BRP, and then the output either drives a high voltage or becomes high impedance, depending on the device version. By incorporating an internal oscillator, the device samples the magnetic field and updates the output at a rate of 20 Hz, or 5 Hz for the lowest current consumption. Omnipolar and unipolar magnetic responses are available.
The device operates from a VCC range of 1.65 V to 5.5 V, and is packaged in a standard SOT-23, TO-92 and small X2SON.