48-pin (PHP) package image

DRV8340SPHPRQ1 ACTIVO

Controlador de puerta inteligente trifásico con batería de 12 V a 24 V para automoción

ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
open-in-new Ver alternativas

Precios

Cant. Precio
+

Información de calidad

Calificación Automotive
RoHS
REACH
Acabado de plomo / material de la bola NIPDAU
Clasificación MSL / reflujo máximo Level-3-260C-168 HR
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines HTQFP (PHP) | 48
Rango de temperatura de funcionamiento (℃) -40 to 125
Cant. de paquetes | Transportador 1,000 | LARGE T&R

Características para DRV8340-Q1

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
  • Three independent half-bridge gate driver
    • Dedicated source (SHx) and drain (DLx) pins to support independent MOSFET control
    • Drives 3 high-side and 3 low-side N-channel MOSFETs (NMOS)
  • Smart gate drive architecture
    • Adjustable slew rate control
    • 1.5-mA to 1-A peak source current
    • 3-mA to 2-A peak sink current
  • Charge-pump of gate driver for 100% Duty Cycle
  • SPI (S) and hardware (H) interface available
  • 6x, 3x, 1x, and independent PWM modes
  • Supports 3.3-V, and 5-V logic inputs
  • Charge pump output can be used to drive the reverse supply protection MOSFET
  • Linear voltage regulator, 3.3 V, 30 mA
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Short to battery (SHT_BAT)
    • Short to ground (SHT_GND)
    • MOSFET overcurrent protection (OCP)
    • Gate driver fault (GDF)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indicator (nFAULT)

Descripción de DRV8340-Q1

The DRV8340-Q1 device is an integrated gate driver for three-phase applications. The device provides three half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The dedicated Source and Drain pins enable the independent MOSFET control for solenoid application. The DRV8340-Q1 generates the correct gate drive voltages using an integrated charge pump sufficient for the high-side MOSFETs and a linear regulator for the low-side MOSFETs. The Smart Gate Drive architecture supports peak gate drive currents up to 1-A source and 2-A. The DRV8340-Q1 can operate from a single power supply and supports a wide input supply range of 5.5 to 60 V for the gate driver.

The 6x, 3x, 1x, and independent input PWM modes allow for simple interfacing to controller circuits. The configuration settings for the gate driver and device are highly configurable through the SPI or hardware (H/W) interface.

A low-power sleep mode is provided to achieve low quiescent current. Internal protection functions are provided for undervoltage lockout, charge pump fault, MOSFET overcurrent, MOSFET short circuit, phase-node short to supply and ground, gate driver fault, and overtemperature. Fault conditions are indicated on the nFAULT pin with details through the device registers for the SPI device variant.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información