Información de empaque
Encapsulado | Pines VSON (DRC) | 10 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para DRV8830
- H-Bridge Voltage-Controlled Motor Driver
- Drives DC Motor, One Winding of a Stepper Motor, or Other
Actuators/Loads - Efficient PWM Voltage Control for Constant Motor Speed
With Varying Supply Voltages - Low MOSFET On-Resistance:
HS + LS 450 mΩ
- Drives DC Motor, One Winding of a Stepper Motor, or Other
- 1-A Maximum DC/RMS or Peak Drive Current
- 2.75-V to 6.8-V Operating Supply Voltage Range
- 300-nA (Typical) Sleep Mode Current
- Serial I2C-Compatible Interface
- Multiple Address Selections Allow Up to 9 Devices on One
I2C Bus - Current Limit Circuit and Fault Output
- Thermally-Enhanced Surface Mount Packages
Descripción de DRV8830
The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.
Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.
To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.
Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.
The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).