Características para DRV8870EVM
- 6.5V to 45V Operating Supply Voltage Range
- On board 5V Regulator
- Adjustable PWM Duty Cycle
- Adjustable Current Regulation
Descripción de DRV8870EVM
The DRV8870 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8870 integrated circuit from Texas Instruments. The EVM includes a 5V regulator and PWM generator. A single power source is required to evaluate the DRV8870.