Información de empaque
Encapsulado | Pines VSSOP (DGK) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Empresa de transporte 2,500 | LARGE T&R |
Características para INA202-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- Current-Sense Amplifier:
- Common-Mode Range: –16 V to +80 V
- 3.5% Max Error Over Temperature
- Bandwidth: 500 kHz (INA200-Q1)
- Three Gain Options:
- 20 V/V (INA200-Q1)
- 50 V/V (INA201-Q1)
- 100 V//V (INA202-Q1)
- Integrated Open-Drain Comparator
- Latching Capability
- 0.6-V Internal Voltage Reference
- Quiescent Current: 1800 µA (Max)
- Latch-Up Exceeds 100 mA per JESD78
- Package: VSSOP-8
Descripción de INA202-Q1
The INA200-Q1, INA201-Q1, and INA202-Q1 (INA20x-Q1) are low- or high-side current-shunt monitors with voltage output. The INA20x-Q1 devices can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA20x-Q1 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to a 500-kHz bandwidth.
The INA20x-Q1 also incorporate an open-drain comparator and internal reference that provides a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, and can be made transparent by grounding (or leaving open) the RESET pin.
The INA20x-Q1 operate from a single 2.7-V to 18-V supply, drawing a maximum of 1800 µA of supply current. These devices are available in the very small VSSOP-8 package. Specifications for all devices extend over the operating temperature range of –40°C to +125°C.