Información de empaque
Encapsulado | Pines VSSOP (DGK) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para INA202
- Complete Current Sense Solution
- Three Gain Options Available:
- INA200 = 20 V/V
- INA201 = 50 V/V
- INA202 = 100 V/V
- 0.6-V Internal Voltage Reference
- Internal Open-Drain Comparator
- Latching Capability on Comparator
- Common-Mode Range: –16 V to 80 V
- High Accuracy: 3.5% Maximum Error Over Temperature
- Bandwidth: 500 kHz (INA200)
- Quiescent Current: 1800 µA (Maximum)
- Packages: SOIC-8, VSSOP-8
Descripción de INA202
The INA200, INA201, and INA202 devices are high-side current-shunt monitors with voltage output and integrated comparator. The INA20x devices can sense drops across shunts at common-mode voltages from –16 V to 80 V. The INA20x series is available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with a bandwidth up to 500-kHz.
The INA200, INA201, and INA202 devices incorporate an open-drain comparator and internal reference providing a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, that can be made transparent by grounding (or leaving open) the RESET pin.
The INA200, INA201, and INA202 devices operate from a single 2.7-V to 18-V supply,
drawing a maximum of 1800 µA of supply current. Package options include the very small VSSOP-8 and
the
SOIC-8. All versions are specified over the extended operating temperature range of –40°C to
+125°C.