ISO1410DWEVM ISO1410DW High Performance, Robust EMC Isolated RS-485 Evaluation Module angled board image

ISO1410DWEVM

Módulo de evaluación ISO1410DW de RS-485 aislado de alto rendimiento con EMC robusto

Precios

Cant. Precio
+

Características para ISO1410DWEVM

  • Robust EMC isolated RS-485
  • Wide supply and level translation range: 1.71 V to 5.5 V
  • Isolation barrier life > 25 years

Descripción de ISO1410DWEVM

The ISO1410DWEVM is an evaluaiton module (EVM) used to evaluate the high-performance, reinforced isolated RS-485 ISO1410 in a 16-pin wide-body SOIC package (package code DW). The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.

Precios

Cant. Precio
+