Características para ISO1640EVM
- Isolated, bidirectional, I2C-compatible communication
- For evaluation of ISO1640 and ISO1641 devices in D and DW packages
- Supply voltage and level translation range: 3 V to 5.5 V on side 1 and 2.25 V to 5.5 V on side 2
- Test points and headers for standalone evaluation or evaluation with larger systems
- Isolation barrier life >40 years
Descripción de ISO1640EVM
ISO1640DEVM is an evaluaiton module used to help designers evaluate the ISO1640 and ISO1641 devices' performance for quick development and analysis of data transmission systems using ISO1640 and ISO1641 isolated I2C devices in 8-pin D and 16-pin DW packages.