Características para LAUNCHXL-F28069M
Hardware features
- USB connected isolated XDS100v2 JTAG debug probe for real-time debug and flash programming
- 4x 20-pin headers/connectors
- Programmable buttons and LEDs
- Hardware files can be found by downloading C2000Ware at boards\LaunchPads\LAUNCHXL_F28069M
- TMS320F28069M: 90 MHz C28x CPU, 256 KB Flash, InstaSPIN-FOC and InstaSPIN-MOTION enabled, 12-bit ADC, CAN, 2x encoder interface (eQEP), UART, SPI, and more
- Supports two BoosterPacks
- Two encoder interface connectors
- Isolated CAN transceiver connector
Software features
- Free download of Code Composer Studio IDE
- Free download of MotorWare for InstaSPIN-FOC and InstaSPIN-MOTION example projects
- Free download of controlSUITE [and C2000Ware] for device drivers and example projects
- MathWorks Embedded Target Support
- Training video: two motors using LAUNCHXL-F28069M and two BOOSTXL-DRV8301
- solidThinking Embed Support
- Training Video: PMSM control series, including InstaSPIN-FOC
- Powersim PSIM Support
- InstaSPIN Processor-in-the-Loop (PIL) and code generation feature
Recommended BoosterPacks
- BOOSTXL-DRV8301
- BOOSTXL-DRV8305EVM
- BOOSTXL-BUCKCONV
- TI BoosterPack Checker for an interactive list of compatible BoosterPacks
Descripción de LAUNCHXL-F28069M
LAUNCHXL-F28069M is a low cost evaluation and development tool for the F2806x series as well as the InstaSPIN-FOC and InstaSPIN-MOTION enabled F2806x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the Features section below). This extended version of the LaunchPad supports the connection of two BoosterPacks. The LaunchPad provides a standardized and easy to use platform to use while developing your next application.