LM27761EVM LM27761 Regulated Charge Pump Inverter Evaluation Module angled board image

LM27761EVM

Módulo de evaluación de inversor con bomba de carga regulado (LM27761)

Precios

Cant. Precio
+

Características para LM27761EVM

  • Up to 250mA output current
  • Integrated externally configurable LDO
  • PFM mode at light currents
  • 2MHz switching frequency
  • Very small solution size with no inductor

Descripción de LM27761EVM

The LM27761EVM aids in evaluation of the LM27761 Regulated Charge Pump Inverter.  The 2MHz switched capacitor boost provides up to 250 mA of output current utilizing few external components.  With a low current PFM or ECO mode, the LM27761 draws a minimal load from the power supply when the output load is low.

Precios

Cant. Precio
+