Información de empaque
Encapsulado | Pines SOIC (D) | 8 |
Rango de temperatura de funcionamiento (℃) 0 to 70 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para LM393
- NEW LM393B and LM2903B
- Improved specifications of B-version
- Maximum rating: up to 38 V
- ESD rating (HBM): 2k V
- Low input offset: 0.37 mV
- Low input bias current: 3.5 nA
- Low supply-current: 200 µA per comparator
- Faster response time of 1 µsec
- Extended temperature range for LM393B
- Available in tiny 2 x 2mm WSON package
- B-version is drop-in replacement for LM293, LM393 and LM2903, A and V versions
- Common-mode input voltage range includes ground
- Differential input voltage range equal to maximum-rated supply voltage: ±38 V
- Low output saturation voltage
- Output compatible with TTL, MOS, and CMOS
Descripción de LM393
The LM393B and LM2903B devices are the next generation versions of the industry-standard LM393 and LM2903 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM393B and LM2903B can drop-in replace the LM293, LM393 and LM2903, for both "A" and "V" grades.
All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.