Características para LM5140RWGEVM
- VIN 3.8V to 42V
- Dual outputs 3.3V @6A and 5.0V @5A
- 2.2MHz operation to avoid the Aumotive AM Band
- Low Shutdown IQ 10µA
- Low Standby Current 35µA one channel enabled, no-load
Descripción de LM5140RWGEVM
The LM5140RWGEVM evaluation board provides a fully functional buck power supply, employing peak current mode control. The evaluation board provides two independent outputs, a 3.3V @ 6A and a 5.0V @ 5A. The nonomal input voltage range is 8V-18V, with an extended operating range of 3.8V to 42V. The nominal switching frequency is 2.2 MHz.