Características para LMK61PDEVM
- Ultra low jitter differential clock generation
- Powered over USB or externally (SMA connector)
- Pin Selectable output frequency (7 total)
- Pin Selectable output format (LVPECL, LVDS, or HCSL)
Descripción de LMK61PDEVM
The LMK61PDEVM evaluation modules provides a complete platform to evaluate the 100-fs RMS jitter performance and configurability of the Texas Instruments LMK61PD Ultra-Low Jitter Pin Selectable Differential Oscillator with 7 unique reference clock frequencies and configurable output format.
The LMK61PDEVM can be used as a high performance clock source for jitter criticial applications and can easily be configured to any user selected predefined frequency and output format. The onboard configurable jumpers allows for device configuration, allowing the user to select from one of seven unique output frequencies as well as output format. The edge-launch SMA ports provide access to the LMK61PD’s differential clock output for interfacing to test equipment or reference boards using commercially available coaxial cables, adapters, or baluns (not included).