12-pin (DRR) package image

LMR23630QDRRTQ1 ACTIVO

Convertidor reductor síncrono SIMPLE SWITCHER® de 4 V a 36 V, 3 A, homologado de grado automotriz

ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
open-in-new Ver alternativas

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

LMR23630QDRRRQ1 ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
Cant. de paquetes | Transportador 3,000 | LARGE T&R
Inventario
Cant. | Precio 1ku | +

Información de calidad

Calificación Automotive
RoHS
REACH
Acabado de plomo / material de la bola SN
Clasificación MSL / reflujo máximo Level-2-260C-1 YEAR
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
Encapsulado | Pines WSON (DRR) | 12
Rango de temperatura de funcionamiento (℃) -40 to 125
Cant. de paquetes | Transportador 250 | SMALL T&R

Características para LMR23630-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification:
      • SOIC and WSON With RT — Level C4B
      • WSON With PGOOD — Level C5
  • 4-V to 36-V Input Range
  • 3-A Continuous Output Current
  • Minimum Switch-On Time: 60 ns
  • Internal Compensation for Ease of Use
  • 400 kHz Switching Frequency and Adjustable Switching Frequency Options
  • PFM and Forced PWM Mode Options at Light Load
  • Frequency Synchronization to External Clock
  • 75-µA Quiescent Current at No Load for PFM Option
  • Power-Good Option
  • Soft Start into a Prebiased Load
  • High Duty-Cycle Operation Supported
  • Output Short-Circuit Protection With Hiccup Mode
  • 8-Pin HSOIC and 12-Pin WSON Wettable Flank with PowerPAD™ Package Options
  • Create a Custom Design Using the LMR23630-Q1 With the WEBENCH® Power Designer

Descripción de LMR23630-Q1

The LMR23630-Q1 SIMPLE SWITCHER® is an easy-to-use 36-V, 3-A synchronous step-down regulator. With a wide input range from 4 V to 36 V, the device is suitable for various applications from industrial to automotive for power conditioning from unregulated sources. Peak-current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes it suitable for battery powered systems. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components. The device has option for constant frequency FPWM mode to achieve small output voltage ripple at light load. An extended family is available in 1-A (LMR23610-Q1), 1.5-A (LMR23615-Q1), and 2.5-A (LMR23625-Q1) load current options in pin-to-pin compatible package which allows simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due to excessive power dissipation.

Precios

Cant. Precio
+

Cant. paquetes adicionales | Opciones de empresa de transporte Estos productos son exactamente los mismos pero vienen en un tipo de transportador diferente

LMR23630QDRRRQ1 ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible
Cant. de paquetes | Transportador 3,000 | LARGE T&R
Inventario
Cant. | Precio 1ku | +

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información