Información de empaque
Encapsulado | Pines VQFN-HR (RNX) | 12 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para LMR34206-Q1
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Designed for
automotive applications
- Junction temperature range –40°C to +150°C
- Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
- 0.2-V dropout with 0.6-A load (typical)
- ±1.5% reference voltage tolerance
- 3.3-V, 5-V fixed-output voltage options
- Suited for
scalable power supplies
- Pin compatible with:
- LMR36015/06-Q1 (60 V, 0.6 A or 1.5 A)
- LMR33620/30-Q1 (36 V, 2 A, or 3 A)
- 2.1-MHz frequency option
- Pin compatible with:
- Integration reduces solution size and
cost
- Small, 2-mm × 3-mm VQFN package with wettable
flanks
- Few external components
- Small, 2-mm × 3-mm VQFN package with wettable
flanks
- Low power dissipation across load
spectrum
- Increased light load efficiency in PFM
- Low operating quiescent current of 24 µA
- Optimized for ultra low EMI requirements
- Meets CISPR25 class 5 standard
- Hotrod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
Descripción de LMR34206-Q1
The LMR34206-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to of output current is delivered over a wide input voltage range of 4.2 V to 42 V.
The LMR34206-Q1 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.
The LMR34206-Q1 is in a HotRod™ package which enables low EMI, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR34206-Q1 are designed to simplify implementation for a wide range of end equipment.