Información de empaque
Encapsulado | Pines VQFN-HR (RNX) | 12 |
Rango de temperatura de funcionamiento (℃) -40 to 150 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para LMR36015
- Functional Safety-Capable
- Designed for reliable and rugged applications
- Input transient protection up to 66 V
- Junction temperature range –40°C to +150°C
- 0.4-V dropout with 1.5-A load (typical)
- Suited for scalable industrial power supplies
- Low power dissipation across load spectrum
- 90% efficiency at 400 kHz (24 VIN, 5 VOUT, 1 A)
- 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
- Increased light load efficiency in PFM
- Low operating quiescent current of 2 6 µA
- Small 2-mm × 3-mm HotRod™ package
- Solution with few external components
- LMR36006-Q1 and LMR36015-Q1 available in 400 kHz and 2.1 MHz, adjustable output, and fixed 3.3 VOUT
- Optimized for ultra low EMI
requirements
- Meets CISPR25 class 5 standard
- Hotrod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
- Create a custom design using the LMR36015 with the WEBENCH Power Designer
Descripción de LMR36015
The LMR36015 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.
The LMR36015 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Load transient performance is improved with FPWM feature in the 1-MHz regulator. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.