Características para LMZM33602EVM
- 4.0V to 36V Input Voltage Range
- Up to 2.0A of Output Current
- 1.0V to 18V Output Voltage Range
Descripción de LMZM33602EVM
The LMZM33602 evaluation board is configured to evaluate the operation of the LMZM33602 power module for current up to 2.0 A. The input voltage range is 4V to 36V. The output voltage range is 1V to 18V. The evaluation board makes it easy to evaluate the LMZM33602 operation.