Características para LP5036EVM
- Easy to Verify the LP5036 Device Full Function
- Easy to Confirm the LP5036 Device Porfermance with the RBG LED Modules
- Easy to Design the Fashion Lighting Pattern with the Demo Effect
Descripción de LP5036EVM
What you need to get started:
Step 1: Order the hardware
Step 2: Download and install the LP50EVM user GUI and review the EVM users guide
Step 3: If you plan to use a MCU based system software, please see this e2e™ post for reference code examples:
Step 4: Watch our training videos for further guidance on system set up.
Step 1: Order the hardware
Step 2: Download and install the LP50EVM user GUI and review the EVM users guide
- Our LP50EVM GUI is used with the LP50EVM to evaluate the features of the LP50xx device.
Step 3: If you plan to use a MCU based system software, please see this e2e™ post for reference code examples:
Step 4: Watch our training videos for further guidance on system set up.
How-to: configuring LED brightness, color and patterns with the LP50x GUI tool
LP50X LED drivers: achieve optimal color & brightness with zero audible noise
Demo: implement complex LED patterns with the LED ring reference design
This LP5036EVM helps the user evaluate the features of the Texas Instruments LP5036, which is an I2C bus-controlled, 36-channel, constant-current LED driver.