Características para LP5912DRV33EVM
- Operating Input Voltage : 1.6V to 6.5V
- Output Voltage : 3.3V ±2%
- Jumper for user selectable Enable or Disable
- Jumper for user selectable Power Good (PG) pull-up
- Stable with Ceramic Capacitors ≥ 1μF
Descripción de LP5912DRV33EVM
The LP5912EVM facilitates evaluation of the LP5912-3.3DRVR Low-Noise, 500mA Linear Regulator with user accessible test points for Enable (EN) and Power Good (PG). The EVM is a standalone evaluation module containing one positive voltage low-dropout regulator IC for fixed voltage regulation (3.3V). The EVM demonstrates the operation of a 3.3V, 500mA ultra-low noise, low-dropout linear regulator in the 6-pin WSON/DRV package.