Características para MSP-EXP430FR5739
- Integrated MSP430FR5739 :
- 16KB FRAM / 1KB SRAM
- 16-Bit RISC Architecture up to 8-MHz
- 2x Timer_A Blocks, 3x Timer_B Block
- 1x USCI (UART/SPI/IrDA/I2C ) Blocks, 16Ch 10-Bit ADC12_B, 16Ch Comp_D, 32 I/Os
- 3 axis accelerometer
- NTC Thermister
- 8 Display LED's
- Footprint for additional through-hole LDR sensor
- 2 User input Switches
- Connections
- Connection to MSP-EXP430F5438
- Connection to most Wireless Daughter Cards (CCxxxx RF)
- User Experience
- Preloaded with out-of-box demo code
- 4 Modes to test FRAM features:
- Mode 1 - Max write speed
- Mode 2 - Flash write speed emulation
- Mode 3 - Fast sampling with writes using accelerometer
- Mode 4 - Fast sampling with writes using Thermistor
- Mode 1 & Mode 2 include ULP option to turn off display & optimize for power management