Características para MSP-TS430PM64F
- Unified FRAM: low power, fast and flexible non-volatile memory
- Industry’s lowest power MCU with integrated 112–segment LCD
- Integrated analog/digital peripherals include a 12-bit ADC and AES accelerator
Descripción de MSP-TS430PM64F
Note: This kit does not include MSP430 microcontroller samples. To sample the compatible devices, please visit the product page or select the related MCU after adding the tool to the TI Store cart:
The MSP-TS430PM64F is a standalone 64-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports the MSP430FR6972 FRAM device in a 64-pin LQFP package (TI package code: PM).