Información de empaque
Encapsulado | Pines SOT-SC70 (DCK) | 5 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para OPA1671
- Low
noise:
4 nV/√Hz at 10 kHz
4.7 fA/√Hz at 1 kHz - Low distortion: –109 dB (0.00035%)
- Wide gain bandwidth: 13 MHz
- Rail-to-rail input and output
- Low supply-voltage operation: 1.7 V to 5.5 V
- Low
input capacitance
- Differential: 6 pF
- Common-mode: 2.5 pF
- Low input-bias current: 10 pA
- Low power supply current: 940 µA
- Industry-standard
packages: SC-70 and SOT-23
Descripción de OPA1671
The OPA1671 is a wide-bandwidth, low-noise, low-distortion, audio operational amplifier that provides rail-to-rail input and output operation. This device offers an excellent combination of low voltage noise, current noise, and input capacitance, allowing the device to deliver high performance in a wide array of audio and industrial applications. The unique internal topology of the OPA1671 delivers very low distortion (–109 dB), while only consuming 940 µA of power supply current. The wide bandwidth (13 MHz) and high slew rate (5 V/µs) of OPA1671 makes this device an excellent choice for high gain audio and industrial signal conditioning.
The OPA1671 is available in the SC-70 and SOT-23 packages and is specified over the industrial temperature range (–40°C to +125°C).