Información de empaque
Encapsulado | Pines VSSOP (DGK) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para OPA191
- Low offset voltage: ±5 µV
- Low offset voltage drift: ±0.1 µV/°C
- Low noise: 15 nV/√ Hz at 1 kHz
- High common-mode rejection: 140 dB
- Low bias current: ±5 pA
- Rail-to-rail input and output
- Wide bandwidth: 2.5-MHz GBW
- High slew rate: 5 V/µs
- Low quiescent current: 140 µA per amplifier
- Wide supply: ±2.25 V to ±18 V, 4.5 V to 36 V
- EMI/RFI filtered inputs
- Differential input voltage range to supply rail
- High capacitive load drive capability: 1 nF
- Industry standard packages:
- Single in SOIC-8, SOT-5, and VSSOP-8
- Dual in SOIC-8 and VSSOP-8
- Quad in SOIC-14, TSSOP-14, and WQFN-16
Descripción de OPA191
The OPAx191 family (OPA191, OPA2191, and OPA4191) is a new generation of 36-V, e-trim™ operational amplifiers.
These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset voltage (±5 µV, typ), low offset drift (±0.2 µV/°C, typ), and 2-MHz bandwidth.
Unique features, such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive load drive of up to 1 nF, and high slew rate (5 V/µs), make the OPAx191 a robust, high-performance operational amplifier for high-voltage industrial applications.
The OPAx191 family of op amps is available in standard packages and is specified from –40°C to +125°C.