Información de empaque
Encapsulado | Pines VSSOP (DGK) | 8 |
Rango de temperatura de funcionamiento (℃) -55 to 125 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para OPA211-EP
- LOW VOLTAGE NOISE: 1.1nV/√Hz at 1kHz
- INPUT VOLTAGE NOISE:
80nVPP (0.1Hz to 10Hz) - THD+N: 136dB (G = 1, f = 1kHz)
- OFFSET VOLTAGE: 180µV (max)
- OFFSET VOLTAGE DRIFT: 0.35µV/°C (typ)
- LOW SUPPLY CURRENT: 3.6mA/Ch (typ)
- UNITY-GAIN STABLE
- GAIN BANDWIDTH PRODUCT:
80MHz (G = 100)
45MHz (G = 1) - SLEW RATE: 27V/µs
- 16-BIT SETTLING: 700ns
- WIDE SUPPLY RANGE:
±2.25V to ±18V, +4.5V to +36V - RAIL-TO-RAIL OUTPUT
- OUTPUT CURRENT: 30mA
Descripción de OPA211-EP
The OPA211 series of precision operational amplifiers achieves very low 1.1nV/√Hz noise density with a supply current of only 3.6mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.
The extremely low voltage and low current noise, high speed, and wide output swing of the OPA211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.
In precision data acquisition applications, the OPA211 series of op amps provides 700ns settling time to 16-bit accuracy throughout 10V output swings. This ac performance, combined with only 125µV of offset and 0.35µV/°C of drift over temperature, makes the OPA211 ideal for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).
The OPA211 is specified over a wide dual-power supply range of ±2.25V to ±18V, or for single-supply operation from +4.5V to +36V.
The OPA211 is available in a small MSOP-8 package. This op amp is specified from TA = 55°C to +125°C.