Información de empaque
Encapsulado | Pines SOT-23 (DBV) | 5 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para OPA320-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified with
the Following Results:
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- Precision with Zero-Crossover
Distortion:
- Low Offset Voltage: 150 µV (max)
- High CMRR: 114 dB
- Rail-to-Rail I/O
- Low Input Bias Current: 0.9 pA (max)
- Low Noise: 7 nV/√Hz at 10kHz
- Wide Bandwidth: 20 MHz
- Slew Rate: 10 V/µs
- Quiescent Current: 1.45 mA/ch
- Single-Supply Voltage Range: 1.8 to 5.5 V
- Unity-Gain Stable
- Small VSSOP Package
Descripción de OPA320-Q1
The OPA320-Q1 and OPA2320-Q1 (OPAx320-Q1) devices are a new generation of precision low-voltage CMOS operational amplifiers (op amps) optimized for very low noise and wide bandwidth. These devices operate on a low quiescent current of only 1.45 mA.
The OPAx320-Q1 are an excellent choice for low-power, single-supply applications. Low-noise (7 nV/√Hz) and high-speed operation also makes these devices an excellent choice for driving sampling analog-to-digital converters (ADCs). Other applications include signal conditioning and sensor amplification.
The OPAx320-Q1 feature a linear input stage with zero-crossover distortion that delivers excellent common-mode rejection ratio (CMRR) of 114 dB (typical) over the full input range. The input common-mode range extends 100 mV beyond the negative and positive supply rails. The output voltage typically swings within 10 mV of the rails.
In addition, the OPAx320-Q1 have a wide supply voltage range from 1.8 V to 5.5 V, with excellent PSRR (106 dB) over the entire supply range. These features make the OPAx320-Q1 suitable for precision, low-power applications that run directly from batteries without regulation.
The OPAx320-Q1 device is available in an 8-pin VSSOP (DGK) package.