Características para PCM2707EVM-U
Descripción de PCM2707EVM-U
The PCM2707EVM-U is an evaluation module for the PCM2707C USB audio codec.
The EVM is supported by Windows® XP, Windows® Vista, Windows® 7, OSX and most operating systems which are compatible with USB class audio devices.
The PCM2707EVM-U connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM.