24-pin (JT) package image

5962-9571201QLA ACTIVO

Bloqueos de interfaz de bus de tipo D de 9 bits con salidas de 3 estados

ACTIVO barcode LOTE/FECHA La selección del código de lote y fecha puede estar disponible

Precios

Cant. Precio
+

Información de calidad

Calificación Military
RoHS No
REACH Afectado
Acabado de plomo / material de la bola SNPB
Clasificación MSL / reflujo máximo Level-NC-NC-NC
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines CDIP (JT) | 24
Rango de temperatura de funcionamiento (℃) -55 to 125
Cant. de paquetes | Transportador 15 | TUBE

Características para SN54ABT843

  • State-of-the-Art EPIC-II BTM BiCMOS Design Significantly Reduces Power Dissipation
  • Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
  • Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
  • High-Drive Outputs (-32-mA IOH, 64-mA IOL)
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages, Ceramic Chip Carriers (FK), Ceramic Flat (W) Package, and Plastic (NT) and Ceramic (JT) DIPs

    EPIC-IIB is a trademark of Texas Instruments Incorporated.

Descripción de SN54ABT843

The 'ABT843 9-bit latches are designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The nine transparent D-type latches provide true data at the outputs.

A buffered output-enable (OE\) input can be used to place the nine outputs in either a normal logic state (high or low logic levels) or a high-impedance state. The outputs are also in the high-impedance state during power-up and power-down conditions. The outputs remain in the high-impedance state while the device is powered down. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

OE\ does not affect the internal operations of the latch. Previously stored data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN54ABT843 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT843 is characterized for operation from -40°C to 85°C.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información