Información de empaque
Encapsulado | Pines CDIP (J) | 14 |
Rango de temperatura de funcionamiento (℃) -55 to 125 |
Cant. de paquetes | Empresa de transporte 25 | TUBE |
Características para SN54HC4002
- Package Options Include Plastic "Small Outline" Packages, Ceramic Chip carriers, and Standard Plastic and Ceramic 300-mil DIPs
- Dependable Texas Instruments Quality and Reliability
Descripción de SN54HC4002
These devices contain two independent 4-input positive NOR gates. They perform the Boolean functions: Y = (A + B + C + D)\ or Y = A\ \x95 B\ \x95 C\ \x95 D\ in positive logic.
The SN54HC4002 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74HC4002 is characterized for operation from -40°c to 85°C.