Características para SN55HVD233EVM-CVAL
- Single 3.3V supply
- Compatible with ISO 11898-2
- Data Rates up to 1Mbps
- Low 600µA standby (Listen mode) current
Descripción de SN55HVD233EVM-CVAL
The SN55HVD233EVM-CVAL is an evaluation module for the raditation tolerant SN55HVD233-SP CAN tranceiver. The EVM has configurations for basic CAN evaluation, including various load and termination settings necessary to evaluate CAN transceiver performance.