Información de empaque
Encapsulado | Pines SOT-23 (DBV) | 5 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para SN74AHC1G86
- Operating range of 2V to 5.5V
- Max tpd of 8ns at 5V
- Low power consumption, 10µA max ICC
- ±8mA output drive at 5V
- Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
- Latch-up performance exceeds 250mA per JESD 17
Descripción de SN74AHC1G86
The SN74AHC1G86 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A × B or Y = AB + A B in positive logic.