Información de empaque
Encapsulado | Pines TVSOP (DGV) | 20 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN74AHC244
- Operating Range 2-V to 5.5-V VCC
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- On Products Compliant to MIL-PRF-38535, All Parameters
Are Tested Unless Otherwise Noted. On All Other Products,
Production Processing Does Not Necessarily Include
Testing of All Parameters.
Descripción de SN74AHC244
These octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.