Información de empaque
Encapsulado | Pines SOIC (D) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 50 | TUBE |
Características para SN74AHC86
- Operating range 2-V to 5.5-V V CC
- Latch-up performance exceeds 250 mA per JESD 17
- ESD protection exceeds JESD 22
- 2000-V human-body model (A114-A)
- 200-V machine model (A115-A)
- 1000-V charged-device model (C101)
Descripción de SN74AHC86
The SNx4AHC86 devices are quadruple 2-input exclusive-OR gates. These devices perform the Boolean function Y = A ⊕ B or Y = AB + A B in positive logic.
A common application is as a true or complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.