Información de empaque
Encapsulado | Pines TVSOP (DGV) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN74AHCT32
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250 mA per JESD 17
- ESD protection exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters
Descripción de SN74AHCT32
The SNx4AHCT32 devices are quadruple 2-input positive-OR gates. These devices perform the Boolean function Y = A × B or Y = A + B in positive logic.