Información de empaque
Encapsulado | Pines SOIC (DW) | 20 |
Rango de temperatura de funcionamiento (℃) 0 to 70 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN74ALS241C
- 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
- pnp Inputs Reduce dc Loading
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Descripción de SN74ALS241C
These octal buffers/drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The designer has a choice of selected combinations of inverting and noninverting outputs, symmetrical active-low output-enable () inputs, and complementary OE and inputs. These devices feature high fan-out and improved fan-in.
The -1 version of SN74ALS241C is identical to the standard version, except that the recommended maximum IOL of the -1 version is 48 mA. There is no -1 version of the SN54ALS241C.
The SN54ALS241C and SN54AS241A are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS241C and SN74AS241A are characterized for operation from 0°C to 70°C.