Información de empaque
Encapsulado | Pines SOP (NS) | 14 |
Rango de temperatura de funcionamiento (℃) 0 to 70 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN74AS1000A
- Driver Version of ´AS00
- High Capacitive-Drive Capability
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Descripción de SN74AS1000A
These devices contain four independent 2-input positive-NAND buffers/drivers. They perform the Boolean functions or Y = A\ + B\ in positive logic.
The SN54AS1000A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS1000A is characterized for operation from 0°C to 70°C.