Información de empaque
Encapsulado | Pines TSSOP (PW) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN74HC132-Q1
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1:
–40°C to +125°C, TA
- Device temperature grade 1:
- Schmitt-trigger inputs allow for slow or noisy input signals
- Positive and negative input clamp diodes
- Wide operating voltage range: 2 V to 6 V
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Descripción de SN74HC132-Q1
This device contains four independent 2-input NAND gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.