Información de empaque
Encapsulado | Pines TSSOP (PW) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para SN74HC21-Q1
- Qualified for Automotive Applications
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive up to Ten LSTTL Loads
- Low Power Consumption, 20-µA Max ICC
- Typical tpd = 11 ns
- ±4-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
Descripción de SN74HC21-Q1
This device contains two independent 4-input AND gates. It performs the Boolean function Y = A B C D or Y = A\ + B\ + C\ + D\ in positive logic.