Información de empaque
Encapsulado | Pines PDIP (N) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 25 | TUBE |
Características para SN74LV4052A
- 1.65V to 5.5V VCC operation
- Fast switching
- High on-off output-voltage ratio
- Low crosstalk between switches
- Extremely low input current
- Latch-up performance exceeds 100mA per JESD 78, class II
- ESD protection exceeds JESD 22:
- 2000V human-body model (A114-A)
- 1000V charged-device model (C101)
Descripción de SN74LV4052A
The SNx4LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 1.65V to 5.5V VCC operation.
The SNx4LV4052A device handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.