Transceptores de bus de 16 bits ABT de 3.3 V con salidas de 3 estados

Detalles del producto

Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 3.6 IOL (max) (mA) 64 IOH (max) (mA) -32 Input type TTL/CMOS Output type LVTTL Technology family LVT Rating Catalog Operating temperature range (°C) to
Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 3.6 IOL (max) (mA) 64 IOH (max) (mA) -32 Input type TTL/CMOS Output type LVTTL Technology family LVT Rating Catalog Operating temperature range (°C) to
Descargar