Características para TAS2764EVM
- TAS2764 digital input Mono Class-D audio amplifier with speaker IV sense
- Mono or stereo evaluation
- Interface using PurePath Console 3 Windows software
- I2S audio data from USB or external source
- I2C control from USB or external interface
Descripción de TAS2764EVM
The TAS2764EVM evaluation module (EVM) is used to evaluate the TAS2764, a mono digital input Class-D audio amplifier optimized for efficiently driving high peak power into small loudspeakers. The Class-D amplifier is capable of delivering 13 W of continuous power into a 4 Ω load with less than 1 % THD+N at a supply voltage of 12 V. The TAS2764EVM supports evaluation and development with the TAS2764 device through the following interfaces:
- USB Interface
- Software control through PurePath™ Console 3 (PPC3) GUI, USB-HID
- USB-class audio device, compatible with Microsoft® Windows® 7+
- External 100-mil headers
- PSIA – I2S/TDM interface
- I2C
- Hardware shutdown control
- Interrupt output