Características para TAS5755MEVM
- Channel evaluation module design
- USB interface
- Standard I2S data input using optical or coaxial inputs
- Analog input through analog-to-digital converter
- Subwoofer connection—the PWM terminal provides the PWM signal and power to an external subwoofer board
- Access to control signal gain and data format through EVM-software GUI
Descripción de TAS5755MEVM
The TAS5755M evaluation module demonstrates the TAS5755M device from Texas Instruments. The TAS5755M combines a high-performance PWM processor with a class-D audio power amplifier. This EVM can be configured with two single-ended (SE) speakers with a BTL subwoofers (2.1) or two bridge-tied speakers (BTL) (2.0). The TAS5755M has additional audio processing features such as surround sound (3D).