Información de empaque
Encapsulado | Pines HTSSOP (DAP) | 32 |
Rango de temperatura de funcionamiento (℃) -40 to 105 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para TAS5760M-Q1
- Qualified for Automotive Applications
- Temperature grade 1: –40°C to +125°C
- Minimum Supply Voltage down to 4.5 V
- Adjustable Switching Frequencies
- Selectable Hardware or Software Control
- Audio Performance (PVDD = 12 V,
RSPK = 8 Ω, SPK_GAIN[1:0] Pins = 00)
- Idle Channel Noise = 66 µVrms (A-Wtd)
- THD+N = 0.02% (at 1 W, 1 kHz)
- SNR = 99.7 dB A-Wtd (Ref. to THD+N = 1%)
- Audio I/O
Configuration:
- Single Stereo I²S Input
- Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
- 32, 44.1, 48, 88.2, 96 kHz Sample Rates
- General Operational
Features:
- Integrated Digital Output Clipper
- Programmable I²C Address (1101100[R/W] or 1101101[R/W])
- Closed-Loop Amplifier Architecture
- Robustness Features:
- Clock Error, DC, and Short-Circuit Protection
- Overtemperature and Programmable Overcurrent Protection
Descripción de TAS5760M-Q1
The TAS5760M-Q1 is a stereo digital input Class-D audio amplifier which is ideal for use in automotive emergency call (eCall), telematics, acoustic vehicle alerting system (AVAS) and EV/HEV sound generation applications. The device provides up to 25 W instantaneous power into 4 Ω at 10% THD+N at 14.4 V. The TAS5760M-Q1 also includes hardware and software (I²C) control modes, an integrated digital clipper, selectable gain options, and a wide power supply operating range (4.5 V – 26.4 V).
An optimal mix of thermal performance and device cost is provided in the 120-mΩ RDS(ON) of the output MOSFETs.
The device is offered in a thermally enhanced 32-Pin HTSSOP (DAP) package.