Características para THS1206M-EVM
- Full-featured evaluation board for the THS1206 family of high-speed simultaneous sampling analog to digital converters
- Analog inputs can be configured as single-ended or differential
- Built-in reference
- High-speed parallel interface
- Compatible with the 5-6K Interface Card for use with a variety of DSP Starter kits
Descripción de THS1206M-EVM
This EVM can accommodate all eight devices of the THS1206 family of data converters. This family consists of high-speed, low power, 10 and 12-bit ADCs that operate from independent 5V, Avdd, and 3.0-5.25V, DVdd, supplies. Independent buffer supply, BVdd, eliminates the need for level-shifting circuitry when the device is used with low voltage host controllers. The family of converters includes two and four channel devices operating up to a maximum sampling rate of 8MSPS. The EVM layout shows the pin compatibility and upgrade path possibilities from the 10, two channel THS10082 to the 12 bit four-channel THS1206.