Información de empaque
Encapsulado | Pines TQFP (PFB) | 48 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 250 | JEDEC TRAY (10+1) |
Características para THS1401
- 14-Bit Resolution
- 1, 3, and 8 MSPS Speed Grades Available
- Differential Nonlinearity (DNL) ±0.6 LSB Typ
- Integral Nonlinearity (INL) ±1.5 LSB Typ
- Internal Reference
- Differential Inputs
- Programmable Gain Amplifier
- µP Compatible Parallel Interface
- Timing Compatible With TMS320C6000 DSP
- 3.3-V Single Supply
- Power-Down Mode
- Monolithic CMOS Design
- APPLICATIONS
- xDSL Front Ends
- Communication
- Industrial Control
- Instrumentation
- Automotive
All trademarks are the property of their respective owners.
Descripción de THS1401
The THS1401, THS1403, and THS1408 are 14-bit, 1/3/8 MSPS, single supply analog-to-digital converters with an internal reference, differential inputs, programmable input gain, and an on-chip sample and hold amplifier.
Implemented with a CMOS process, the device has outstanding price/performance and power/speed ratios. The THS1401, THS1403, and THS1408 are designed for use with 3.3-V systems, and with a high-speed uP compatible parallel interface, making them the first choice for solutions based on high-performance DSPs like the TI TMS320C6000 series.
The THS1401, THS1403, and THS1408 are available in a TQFP-48 package in standard commercial and industrial temperature ranges. The THS1401, THS1403, and THS1408 are available in a PQFP-48 package in automotive temperature range, and the THS1408 is available in a PQFP-48 package in military temperature range.